Tork Bin 5 Ltr (B3) Black

Article number:   564008

Manufacturer: SCA-Tork
Product family: Elevation
Product group: Dispensers
Designed in: Sweden
Manufactured in: Sweden
Date of publishing:11/29/2011
Edition number: 1
Width (mm): 190
Height (mm): 338
Depth (mm): 160
Weight Net (Kg): 0.875

Product description

The new Tork Bin 5Ltr B3 is a welcome solution to provide your guests with an up-to-date hygienic and versatile waste bin. Being part of the award-winning design series Tork Elevation, it also has the looks to truly complete your washroom.
  • Easy to clean
  • Discrete disposal
  • Small in size
  • Easy waste handling

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

http://sca-tork.bimobject.com/564008
Product data url: http://www.sca-tork.com/pr...
Installation instructions: http://www.sca-tork.com/pr...
Product certification:
Technical description:
Youtube clip:
EAN code: 7322540492613

BIMobjects download center

AutoCAD AutoCAD
Download file
Artlantis Artlantis
Download file
Revit Revit
Download file
ArchiCAD ArchiCAD
Download file

Related information

Material main: Plastic
Material secondary: Plastic
Other products in this group:

Accessories:

Classification

Bimobject Category: Sanitary
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Code:
Description:
Code:
Description:
Code:
Description:
: